??
CAD model selection
500L
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
500L
ORDERNO
Article-number
500L mm
SER
Series
L
LC
Load capacity
600 kg
A
500 mm
B
442 mm
C
392 mm
D
330 mm
E
475 mm
F
360 mm
H
45 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions