??
CAD model selection
50 SKAK 8
HELP_VARIABLE
Company
Rollenbau
Description
SKA - Wheel
Bill of material
50 SKAK 8
ORDERNO
Article-number
50 SKAK 8
WDAB
Wheel-Ø A x width B
50x21 mm
LC
Load capacity
35 kg
HW
Hub width
21 mm
FL
Fixing length
21 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions