??
CAD model selection
50 P-10
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
50 P-10
ORDERNO
Article-number
50 P-10
WDAB
Wheel-Ø A x width B
50x19 mm
LC
Load capacity
50 kg
HW
Hub width
22 mm
FL
Fixing length
22 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions