??
CAD model selection
50 CI-6
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
50 CI-6
ORDERNO
Article-number
50 CI-6
WDAB
Wheel-Ø A x width B
50x22 mm
LC
Load capacity
60 kg
HW
Hub width
27 mm
FL
Fixing length
27 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
6.4 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions