??
CAD model selection
450 SSF-75
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
450 SSF-75
ORDERNO
Article-number
450 SSF-75
WDWOF
Wheel-Ø without flange
450 mm
WDWF
Wheel-Ø with flange
495 mm
TRW
Tread width
95 mm
WW
Wheel width
125 mm
LC
Load capacity
24000 kg
HW
Hub width
125 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
75 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions