??
Wybór modelu CAD
450 SFTTM 100
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
450 SFTTM 100
ORDERNO
Article-number
450 SFTTM 100
WDAB
Wheel-Ø A x width B
450x125 mm
LC
Load capacity
30580 kg
HW
Hub width
125 mm
WB
Wheel bearing
Tapered ball bearing
BD
Bore diameter
100 mm
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions