??
CAD model selection
450 SFT-75
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
450 SFT-75
ORDERNO
Article-number
450 SFT-75
WDAB
Wheel-Ø A x width B
450x125 mm
LC
Load capacity
31500 kg
HW
Hub width
125 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
75 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions