??
CAD model selection
40x25 VKRK 10
HELP_VARIABLE
Company
Rollenbau
Description
VKRK - Wheel
Bill of material
40x25 VKRK 10
ORDERNO
Article-number
40x25 VKRK 10
WDAB
Wheel-Ø A x width B
40x25 mm
LC
Load capacity
60 kg
HW
Hub width
7 mm
WB
Wheel bearing
1 Ball bearing 6000-ZZ
BD
Bore diameter
10 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions