??
CAD model selection
400L
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
400L
ORDERNO
Article-number
400L mm
SER
Series
L
LC
Load capacity
600 kg
A
400 mm
B
342 mm
C
292 mm
D
230 mm
E
375 mm
F
260 mm
H
45 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions