??
CAD model selection
400 SSFTM 75
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
400 SSFTM 75
ORDERNO
Article-number
400 SSFTM 75
WDWOF
Wheel-Ø without flange
400 mm
WDWF
Wheel-Ø with flange
450 mm
TRW
Tread width
70 mm
WW
Wheel width
100 mm
LC
Load capacity
15600 kg
HW
Hub width
100 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
75 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions