??
CAD model selection
390 S 127 EL
HELP_VARIABLE
Company
Rollenbau
Description
390 S-EL - Swivel castor with total lock
Bill of material
390 S 127 EL
ORDERNO
Article-number
390 S 127 EL
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
158 mm
STEM
Stem
27.8 mm
HS
Hole spacing
M8x19 mm
SR
Swivel radius
106.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions