??
CAD model selection
36 SPA-15
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
36 SPA-15
ORDERNO
Article-number
36 SPA-15
WDWOF
Wheel-Ø without flange
35 mm
WDWF
Wheel-Ø with flange
50 mm
TRW
Tread width
28 mm
WW
Wheel width
37.5 mm
LC
Load capacity
80 kg
HW
Hub width
38.5 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions