??
CAD model selection
350x80 ESK 30
HELP_VARIABLE
Company
Rollenbau
Description
ES - Wheel
Bill of material
350x80 ESK 30
ORDERNO
Article-number
350x80 ESK 30
WDAB
Wheel-Ø A x width B
350x80 mm
LC
Load capacity
900 kg
HW
Hub width
80 mm
FL
Fixing length
80 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
30 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions