??
CAD model selection
350 SFTK 75
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
350 SFTK 75
ORDERNO
Article-number
350 SFTK 75
WDAB
Wheel-Ø A x width B
350x110 mm
LC
Load capacity
14680 kg
HW
Hub width
110 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
75 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions