??
CAD model selection
350 SDF-60
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
350 SDF-60
ORDERNO
Article-number
350 SDF-60
WDWOF
Wheel-Ø without flange
350 mm
WDWF
Wheel-Ø with flange
395 mm
TRW
Tread width
75 mm
WW
Wheel width
110 mm
LC
Load capacity
14700 kg
HW
Hub width
110 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
60 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions