??
CAD model selection
35 SPA-16
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
35 SPA-16
ORDERNO
Article-number
35 SPA-16
WDWOF
Wheel-Ø without flange
35 mm
WDWF
Wheel-Ø with flange
50 mm
TRW
Tread width
25 mm
WW
Wheel width
32.0 mm
LC
Load capacity
80 kg
HW
Hub width
34.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
16 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions