??
CAD model selection
331LX Z18 127 TPKX
HELP_VARIABLE
Company
Rollenbau
Description
331LXZ-TP - Swivel castor with total lock
Bill of material
331LX Z18 127 TPKX
ORDERNO
Article-number
331LX Z18 127 TPKX
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
158 mm
ZAPFEN
18x62 mm
QB
cross hole
M6 auf 30 mm
SR
Swivel radius
130.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions