??
CAD model selection
331LX PT 102 TPKX
HELP_VARIABLE
Company
Rollenbau
Description
331 LXP-TP - Swivel castor with total lock
Bill of material
331LX PT 102 TPKX
ORDERNO
Article-number
331LX PT 102 TPKX
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
90 kg
H
Overall height H
132 mm
TP
Dimension of top plate
77x67 mm
HS
Hole spacing
57x48/61x51 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
118.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions