??
CAD model selection
331 Z18 102 ELK
HELP_VARIABLE
Company
Rollenbau
Description
331Z-EL - Swivel Castor with total lock
Bill of material
331 Z18 102 ELK
ORDERNO
Article-number
331 Z18 102 ELK
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
90 kg
H
Overall height H
132 mm
Z
tap
18x62 mm
QB
cross hole
M8 auf 19 mm
SR
Swivel radius
118.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions