??
CAD model selection
330LXK PT 102 ELKX
HELP_VARIABLE
Company
Rollenbau
Description
330LXP-EL - Swivel castor
Bill of material
330LXK PT 102 ELKX
ORDERNO
Article-number
330LXK PT 102 ELKX
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
90 kg
H
Overall height H
132 mm
TP
Dimension of top plate
95x70 mm
HS
Hole spacing
75x50 mm
HD
Hole-Ø
11.0 mm
SR
Swivel radius
90.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions