??
CAD model selection
330L PT 127 TPKX
HELP_VARIABLE
Company
Rollenbau
Description
330L PT-TPKX - Swivel castor
Bill of material
330L PT 127 TPKX
ORDERNO
Article-number
330L PT 127 TPKX
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
158 mm
TP
Dimension of top plate
90x70 mm
HS
Hole spacing
75x45/62x52 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions