??
CAD model selection
330 Z18 150 TPK
HELP_VARIABLE
Company
Rollenbau
Description
330Z-TP - Swivel Castor
Bill of material
330 Z18 150 TPK
ORDERNO
Article-number
330 Z18 150 TPK
WDAB
Wheel-Ø A x width B
150x32 mm
LC
Load capacity
110 kg
H
Overall height H
187 mm
Z
tap
18x62 mm
QB
cross hole
M8 auf 19 mm
SR
Swivel radius
120.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions