??
CAD model selection
320 PT 75 TPK
HELP_VARIABLE
Company
Rollenbau
Description
320 PT-VK/V/DK/TPK - Swivel castor
Bill of material
320 PT 75 TPK
ORDERNO
Article-number
320 PT 75 TPK
WDAB
Wheel-Ø A x width B
75x25+25 mm
LC
Load capacity
90 kg
H
Overall height H
103 mm
TP
Dimension of top plate
77x67 mm
HS
Hole spacing
61.5x51.5 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions