??
CAD model selection
316 PT 50 G
HELP_VARIABLE
Company
Rollenbau
Description
316 PT-GK/G/GL/GKL - Swivel castor with total lock
Bill of material
316 PT 50 G
ORDERNO
Article-number
316 PT 50 G
WDAB
Wheel-Ø A x width B
50x19 mm
LC
Load capacity
40 kg
H
Overall height H
73 mm
TP
Dimension of top plate
58x58 mm
HS
Hole spacing
40x40/42x42 mm
HD
Hole-Ø
6.2 mm
SR
Swivel radius
72 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions