??
CAD model selection
315 PT 100 GL
HELP_VARIABLE
Company
Rollenbau
Description
315 PT-GK/G/GL/GKL - Swivel castor
Bill of material
315 PT 100 GL
ORDERNO
Article-number
315 PT 100 GL
WDAB
Wheel-Ø A x width B
100x25 mm
LC
Load capacity
70 kg
H
Overall height H
121 mm
TP
Dimension of top plate
58x58 mm
HS
Hole spacing
40x40/42x42 mm
HD
Hole-Ø
6.2 mm
SR
Swivel radius
85.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions