??
CAD model selection
312X PT 75 EL
HELP_VARIABLE
Company
Rollenbau
Description
312X PT-EL - Swivel castor with total lock
Bill of material
312X PT 75 EL
ORDERNO
Article-number
312X PT 75 EL
WDAB
Wheel-Ø A x width B
75x25 mm
LC
Load capacity
45 kg
H
Overall height H
103 mm
TP
Dimension of top plate
60x60 mm
HS
Hole spacing
40x40/46x46 mm
HD
Hole-Ø
7 mm
SR
Swivel radius
85 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions