??
CAD model selection
310X PT 50 EL
HELP_VARIABLE
Company
Rollenbau
Description
310X PT-EL - Swivel castor
Bill of material
310X PT 50 EL
ORDERNO
Article-number
310X PT 50 EL
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
75 mm
TP
Dimension of top plate
60x60 mm
HS
Hole spacing
40x40/46x46 mm
HD
Hole-Ø
7 mm
SR
Swivel radius
52.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions