??
CAD model selection
303 SUTM 31
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
303 SUTM 31
ORDERNO
Article-number
303 SUTM 31
WDAB
Wheel-Ø A x width B
300x76 mm
LC
Load capacity
3000 kg
BT
Band thickness
17.0 mm
HW
Hub width
92.0 mm
FL
Fixing length
92 mm
WB
Wheel bearing
Sealed tapered roller bearing
BD
Bore diameter
31.8 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions