??
CAD model selection
301 PEK 70
HELP_VARIABLE
Company
Rollenbau
Description
PE - Wheel
Bill of material
301 PEK 70
ORDERNO
Article-number
301 PEK 70
WDAB
Wheel-Ø A x width B
300x110 mm
LC
Load capacity
10000 kg
HW
Hub width
120 mm
FL
Fixing length
120 mm
WB
Wheel bearing
2 Ball bearings 6314 2RS
BD
Bore diameter
70 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions