??
CAD model selection
300 SUTM 12
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
300 SUTM 12
ORDERNO
Article-number
300 SUTM 12
WDAB
Wheel-Ø A x width B
300x57 mm
LC
Load capacity
1300 kg
BT
Band thickness
13.0 mm
HW
Hub width
48.0 mm
FL
Fixing length
48 mm
WB
Wheel bearing
Sealed tapered roller bearing
BD
Bore diameter
12.7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions