??
CAD model selection
300 SSFTM 50
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
300 SSFTM 50
ORDERNO
Article-number
300 SSFTM 50
WDWOF
Wheel-Ø without flange
300 mm
WDWF
Wheel-Ø with flange
345 mm
TRW
Tread width
60 mm
WW
Wheel width
80 mm
LC
Load capacity
10000 kg
HW
Hub width
80 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
50 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions