??
CAD model selection
300 SSF-40
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
300 SSF-40
ORDERNO
Article-number
300 SSF-40
WDWOF
Wheel-Ø without flange
300 mm
WDWF
Wheel-Ø with flange
345 mm
TRW
Tread width
60 mm
WW
Wheel width
80 mm
LC
Load capacity
10000 kg
HW
Hub width
80 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
40 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions