??
CAD model selection
300 SFT-50
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
300 SFT-50
ORDERNO
Article-number
300 SFT-50
WDAB
Wheel-Ø A x width B
300x100 mm
LC
Load capacity
16800 kg
HW
Hub width
100 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
50 H7 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions