??
CAD model selection
300 SDFTM 50
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
300 SDFTM 50
ORDERNO
Article-number
300 SDFTM 50
WDWOF
Wheel-Ø without flange
300 mm
WDWF
Wheel-Ø with flange
345 mm
TRW
Tread width
65 mm
WW
Wheel width
100 mm
LC
Load capacity
10600 kg
HW
Hub width
100 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
50 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions