??
CAD model selection
300 SDFK 75
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
300 SDFK 75
ORDERNO
Article-number
300 SDFK 75
WDWOF
Wheel-Ø without flange
300 mm
WDWF
Wheel-Ø with flange
345 mm
TRW
Tread width
65 mm
WW
Wheel width
100 mm
LC
Load capacity
10900 kg
HW
Hub width
100 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
75 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions