??
Selección de modelo CAD
300 SDF-50
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
300 SDF-50
ORDERNO
Article-number
300 SDF-50
WDWOF
Wheel-Ø without flange
300 mm
WDWF
Wheel-Ø with flange
345 mm
TRW
Tread width
65 mm
WW
Wheel width
100 mm
LC
Load capacity
10900 kg
HW
Hub width
100 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
50 H7 mm
Preview - Generation
Previsualización
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions