??
CAD模型选择
30 SPA-10
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
30 SPA-10
ORDERNO
Article-number
30 SPA-10
WDWOF
Wheel-Ø without flange
30 mm
WDWF
Wheel-Ø with flange
50 mm
TRW
Tread width
15 mm
WW
Wheel width
20.0 mm
LC
Load capacity
35 kg
HW
Hub width
20.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
10 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions