??
CAD model selection
275 A-25
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
275 A-25
ORDERNO
Article-number
275 A-25
WDAB
Wheel-Ø A x width B
275x60 mm
LC
Load capacity
1000 kg
BT
Band thickness
12 mm
HW
Hub width
74 mm
FL
Fixing length
74 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions