??
CAD model selection
260 LKU-20
HELP_VARIABLE
Company
Rollenbau
Description
L - Pneumatic Wheels
Bill of material
260 LKU-20
ORDERNO
Article-number
260 LKU-20
WDAB
Wheel-Ø A x width B
260x85 mm
LC
Load capacity
150 kg
HW
Hub width
75 mm
FL
Fixing length
75 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20 mm
WT
Wheel-type
G
RIM
Rim
black
BAND
Band
black
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions