??
CAD model selection
250 RNBX 20
HELP_VARIABLE
Company
Rollenbau
Description
RN - Wheel
Bill of material
250 RNBX 20
ORDERNO
Article-number
250 RNBX 20
WDAB
Wheel-Ø A x width B
250x50 mm
LC
Load capacity
480 kg
BT
Band thickness
25.0 mm
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
20.0 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions