??
CAD模型选择
250 SPEK 50
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
250 SPEK 50
ORDERNO
Article-number
250 SPEK 50
WDWOF
Wheel-Ø without flange
250 mm
WDWF
Wheel-Ø with flange
290 mm
TRW
Tread width
60 mm
WW
Wheel width
75 mm
LC
Load capacity
4500 kg
HW
Hub width
75 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
50 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions