??
CAD模型选择
250 SP-40
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
250 SP-40
ORDERNO
Article-number
250 SP-40
WDWOF
Wheel-Ø without flange
250 mm
WDWF
Wheel-Ø with flange
300 mm
TRW
Tread width
50 mm
WW
Wheel width
65 mm
LC
Load capacity
2000 kg
HW
Hub width
70 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
40 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions