??
CAD模型选择
250 SFT-50
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
250 SFT-50
ORDERNO
Article-number
250 SFT-50
WDAB
Wheel-Ø A x width B
250x100 mm
LC
Load capacity
13900 kg
HW
Hub width
100 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
50 H7 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions