??
CAD model selection
201 SPK 40
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
201 SPK 40
ORDERNO
Article-number
201 SPK 40
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
230 mm
TRW
Tread width
62 mm
WW
Wheel width
80 mm
LC
Load capacity
3000 kg
HW
Hub width
90 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
40 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions