??
CAD模型选择
201 SPEK 40
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
201 SPEK 40
ORDERNO
Article-number
201 SPEK 40
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
230 mm
TRW
Tread width
65 mm
WW
Wheel width
80 mm
LC
Load capacity
3500 kg
HW
Hub width
80 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
40 mm
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions