??
CAD model selection
200 PLK 20
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
200 PLK 20
ORDERNO
Article-number
200 PLK 20
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
500 kg
HW
Hub width
58 mm
FL
Fixing length
54 mm
WB
Wheel bearing
2 Ball bearings 6204 2RS
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions