??
CAD model selection
200 CGB 20
HELP_VARIABLE
Company
Rollenbau
Description
CG - Wheel
Bill of material
200 CGB 20
ORDERNO
Article-number
200 CGB 20
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
280 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions