??
CAD model selection
200 ALB 20
HELP_VARIABLE
Company
Rollenbau
Description
AL - Wheel
Bill of material
200 ALB 20
ORDERNO
Article-number
200 ALB 20
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
550 kg
BT
Band thickness
4.5 mm
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions