??
CAD model selection
200 SSFK 40
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
200 SSFK 40
ORDERNO
Article-number
200 SSFK 40
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
240 mm
TRW
Tread width
55 mm
WW
Wheel width
70 mm
LC
Load capacity
3384 kg
HW
Hub width
70 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
40 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions