??
Wybór modelu CAD
200 SSF-30
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
200 SSF-30
ORDERNO
Article-number
200 SSF-30
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
240 mm
TRW
Tread width
55 mm
WW
Wheel width
70 mm
LC
Load capacity
6100 kg
HW
Hub width
70 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
30 H7 mm
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions